(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
HNHBMM-ST3W-M8-25
Nominal of Thread (M) | 8 | Material | [Steel] SWCH Equivalent |
---|---|---|---|
Surface Treatment | Trivalent Chromate | Thread ridge type | Metric coarse |
Application / function | Reducing connection | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | [Trivalent Chromate] Trivalent White | Height(mm) | 25 |
RoHS | 10 | - | - |
Nominal of Thread (M) | 8 | Material | SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Reducing connection | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | Trivalent White | Height(mm) | 25 |
Please check the type/dimensions/specifications of the part HNHBMM-ST3W-M8-25 in the High Hex Nuts - Reducing Coupling, Steel, HNHBMM series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy