(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Hex Nuts - Large Diameter Type, Steel, HNHL【1-350 Pieces Per Package】

High Hex Nuts - Large Diameter Type, Steel, HNHL
  • Volume Discount

•Shape: Hex nut (height)
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Whitworth Coarse

Part Number

Configured Part Number is shown.

Part Number
HNHL-ST3W-W1/2-20
HNHL-ST3W-W5/8-50
HNHL-ST-W1/2-20
HNHL-ST-W1/2-25
HNHL-ST-W1/2-30
HNHL-ST-W1/2-40
HNHL-ST-W1/2-50
HNHL-ST-W1/2-60
HNHL-ST-W1/2-70
HNHL-ST-W1/4-20
HNHL-ST-W1/4-25
HNHL-ST-W1-35
HNHL-ST-W1-40
HNHL-ST-W1-50
HNHL-ST-W1-60
HNHL-ST-W1-70
HNHL-ST-W1-80
HNHL-ST-W3/4-25
HNHL-ST-W3/4-30
HNHL-ST-W3/4-35
HNHL-ST-W3/4-40
HNHL-ST-W3/4-50
HNHL-ST-W3/4-60
HNHL-ST-W3/4-70
HNHL-ST-W3/4-80
HNHL-ST-W3/8-20
HNHL-ST-W3/8-25
HNHL-ST-W3/8-30
HNHL-ST-W3/8-35
HNHL-ST-W3/8-40
HNHL-ST-W3/8-50
HNHL-ST-W3/8-60
HNHL-ST-W5/8-20
HNHL-ST-W5/8-25
HNHL-ST-W5/8-30
HNHL-ST-W5/8-40
HNHL-ST-W5/8-50
HNHL-ST-W5/8-60
HNHL-ST-W5/8-70
HNHL-ST-W5/16-25
HNHL-ST-W5/16-30
HNHL-ST-W5/16-50
HNHL-ST-W7/8-30
HNHL-ST-W7/8-35
HNHL-ST-W7/8-40
HNHL-ST-W7/8-50
HNHL-ST-W7/8-60
HNHL-ST-W7/8-80
HNHL-STAY-W3/4-35
HNHL-STAY-W3/4-40
HNHL-STAY-W5/8-40
HNHL-STAY-W5/8-50
HNHL-STC-W1-35
HNHL-STC-W1-40
HNHL-STC-W1-50
HNHL-STC-W3/8-30
HNHL-STC-W3/8-50
HNHL-STU-W1/2-20
HNHL-STU-W1/2-25
HNHL-STU-W1/2-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
1 Piece(s)Available

8 Days or more

10Trivalent ChromateLow Quantity (can be purchased from one)1/2[Trivalent Chromate] Trivalent White20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent ChromateBox/package5/8[Trivalent Chromate] Trivalent White50
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/2[No] Fabric20
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/2[No] Fabric25
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/2[No] Fabric30
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/2[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/2[No] Fabric50

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package1/2[No] Fabric60

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package1/2[No] Fabric70
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1/4[No] Fabric20

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package1/4[No] Fabric25
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric35
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric50
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric60
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric70
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)1[No] Fabric80
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric25
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric30
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric35
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric50

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package3/4[No] Fabric60
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric70
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/4[No] Fabric80
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric20
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric25
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric30
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric35
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)3/8[No] Fabric50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package3/8[No] Fabric60
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric20
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric25
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric30
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric50
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric60
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)5/8[No] Fabric70

175 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package5/16[No] Fabric25

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package5/16[No] Fabric30

85 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package5/16[No] Fabric50

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Box/package7/8[No] Fabric30
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)7/8[No] Fabric35
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)7/8[No] Fabric40
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)7/8[No] Fabric50
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)7/8[No] Fabric60
1 Piece(s)Available

8 Days or more

10-Low Quantity (can be purchased from one)7/8[No] Fabric80

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Zinc PlatingBox/package3/4Hot Zinc Plating35

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Zinc PlatingBox/package3/4Hot Zinc Plating40

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Zinc PlatingBox/package5/8Hot Zinc Plating40

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Zinc PlatingBox/package5/8Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

-Chromate PlatingLow Quantity (can be purchased from one)1[Chromate Plating] Chromate Plating35

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate PlatingBox/package1[Chromate Plating] Chromate Plating40
1 Piece(s)Available

8 Days or more

-Chromate PlatingLow Quantity (can be purchased from one)1[Chromate Plating] Chromate Plating50
1 Piece(s)Available

8 Days or more

-Chromate PlatingLow Quantity (can be purchased from one)3/8[Chromate Plating] Chromate Plating30
1 Piece(s)Available

8 Days or more

-Chromate PlatingLow Quantity (can be purchased from one)3/8[Chromate Plating] Chromate Plating50
1 Piece(s)Available

8 Days or more

-Bright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating20
1 Piece(s)Available

8 Days or more

-Bright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating25
1 Piece(s)Available

8 Days or more

-Bright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating30
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)

Loading...

Basic Information

Material SWCH Equivalent Thread ridge type Whitworth Coarse Application / function Standard

Additional Products in this Category

Tech Support