(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Spring Nut, Large Collar【250-500 Pieces Per Package】

Disc Spring Nut, Large Collar
  • Volume Discount

•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
FNTLPL-ST3W-M6
FNTLPL-STC-M6
FNTLPL-STC-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment (Details)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6[Chromate Plating] Chromate Plating

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Chromate Plating] Chromate Plating
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Thread ridge type Metric coarse Application / function Stop loosening
Sales Unit Box/package

Additional Products in this Category

Tech Support