(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Nylon Nut【1-2,000 Pieces Per Package】

Flange Nylon Nut
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
FNTLN-ST3B-M5
FNTLN-ST3W-M4
FNTLN-ST3W-M5
FNTLN-ST3W-M6
FNTLN-ST-M6
FNTLN-STC-M4
FNTLN-STC-M5
FNTLN-STC-M6
FNTLN-STT3SC-M6
FNTLN-STU-M4
FNTLN-STU-M5
FNTLN-STU-M6
FNTLN-SUS-M4
FNTLN-SUS-M5
FNTLN-SUS-M6
FNTLN-SUS-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] SWCH Equivalent-Box/package[No] Fabric
1 Piece(s)Available

8 Days or more

-4[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-5[Steel] SWCH EquivalentChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] SWCH EquivalentPainting / CoatingBox/package[Stainless coating] Trivalent Stainless Steel Coating
1 Piece(s)Available

8 Days or more

-4[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
1 Piece(s)Available

8 Days or more

-5[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
1 Piece(s)Available

8 Days or more

-6[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
1 Piece(s)Available

8 Days or more

104[Stainless Steel] 304 Stainless Steel Equivalent-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 304 Stainless Steel Equivalent-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel Equivalent-Low Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent-Low Quantity (can be purchased from one)[No] No
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Self-Loosening details Nylon Nut

Additional Products in this Category

Tech Support