(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical UFO Nut - Pan Head Type, RBNEN-ST-M【1-2,000 Pieces Per Package】

Cylindrical UFO Nut - Pan Head Type, RBNEN-ST-M
  • Volume Discount

•Shape: Round nut
•Material: SWCH Equivalent
•Application/Function: Simple mounting
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
RBNEN-ST3B-M3
RBNEN-ST3B-M5
RBNEN-ST3W-M3
RBNEN-ST3W-M4
RBNEN-ST3W-M5
RBNEN-ST3W-M6
RBNEN-STU-M3
RBNEN-STU-M4
RBNEN-STU-M5
RBNEN-STU-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Trivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent ChromateBox/package[Trivalent Chromate] Trivalent Black
1 Piece(s)Available

8 Days or more

103Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

104Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3Bright Chromate PlatingBox/packageBright Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Bright Chromate PlatingBox/packageBright Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Bright Chromate PlatingBox/packageBright Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Bright Chromate PlatingBox/packageBright Chromate Plating
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Thread ridge type Metric coarse Application / function Simple mounting

Additional Products in this Category

Tech Support