(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - 303 Stainless Steel, M1 - M1.6, DIN Standard

Hex Nut - 303 Stainless Steel, M1 - M1.6, DIN Standard
  • Volume Discount

[Materials] SUS303
[Surface treatment] None, Thread
[Type]Din standard, Application/Function: standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none, hex nut standard, Type 1
[Nominal Thread (M)] 1 1.2 1.4 1.6

Part Number

Configured Part Number is shown.

Part Number
HNT1-SUS-DIN1
HNT1-SUS-DIN1.2
HNT1-SUS-DIN1.4
HNT1-SUS-DIN1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

101
1 Piece(s)Available

8 Days or more

101.2
1 Piece(s)Available

8 Days or more

101.4
1 Piece(s)Available

8 Days or more

101.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

Loading...

  1. 1

Basic Information

Material 303 Stainless Steel Surface Treatment No Thread ridge type DIN Standard
Application / function Standard Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No
Hex nut standard A Type

Additional Products in this Category

Tech Support