(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - 310S Stainless Steel, M3 - M10

Hex Nut - 310S Stainless Steel, M3 - M10
  • Volume Discount

Made of SUS310S. Boasts excellent heat, oxidation, and nitric acid resistance. For use in nitric acid plants and elsewhere. For heat-resistant applications such as sputtering systems and high-temperature furnaces.

PDF

Part Number

Configured Part Number is shown.

Part Number
SHNJ-M3
SHNJ-M4
SHNJ-M5
SHNJ-M6
SHNJ-M8
SHNJ-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)
1 Piece(s)Available

10 Days or more

35.52.4
1 Piece(s)Available

10 Days or more

473.2
1 Piece(s)Available

10 Days or more

584
1 Piece(s)Available

37 Days or more

6105
1 Piece(s)Available

37 Days or more

8136.5
1 Piece(s)Available

10 Days or more

10178
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function General Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support