(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sizes are M3 to M10. Shipment from 1 pc. is available as needed.
Part Number
Configured Part Number is shown.
CBTN5
Nominal of Thread (M) | 5 | Material | [Titanium] Titanium |
---|---|---|---|
Surface Treatment | [No] None | Thread ridge type | [Metric coarse] Metric Coarse (Right-Hand Thread) |
Application / function | General | Sales Unit | Low Quantity Available beginning with 1 pc. |
Surface Treatment (Details) | [No] No | Hex nut standard | A Type |
Shape details | Hex Nut | Pitch P(mm) | 0.8 |
Outer Diameter D(φ) | M5 | Thickness T(mm) | 4 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type | [ M ] Material |
CBTN | Pure Titanium Class 2 (JIS H4650) |
CBALN | 5056 Aluminum Alloy |
Part Number |
CBTN8 |
Part Number | B | (e) | T | |
Type | M | |||
CBTN CBALN | 3 | 5.5 | 6.4 | 2.4 |
4 | 7 | 8.1 | 3.2 | |
5 | 8 | 9.2 | 4 | |
6 | 10 | 11.5 | 5 | |
8 | 13 | 15 | 6.5 | |
10 | 17 | 19.6 | 8 |
Item | Unit | Titanium | Aluminum | Steel |
Specific Gravity | g/cm3 | 4.5 | 2.7 | 7.9 |
Tensile Strength | N/mm2 | 377 | 78 | 315 |
Thermal Conductivity | cal/cm • sec • °C | 0.041 | 0.487 | 0.145 |
Young's Modulus | kN/mm2 | 106 | 69 | 205 |
Chemical Solution | Concentration (%) | Temperature (°C) | Titanium | 316 Stainless Steel |
Hydrochloric Acid | 10 | 30 | ◎ | × |
Sulfuric Acid | 20 | 30 | ○ | × |
Sodium Hydroxide | 50 | 120 | ◎ | ○ |
Item | Unit | Data | ||
-200°C | Ambient Temperature | 350°C | ||
Tensile Strength | N/mm2 | 994 | 421 | 167 |
Elongation | % | 25.7 | 46 | 54 |
Nominal of Thread (M) | 5 | Material | Titanium | Surface Treatment | None |
---|---|---|---|---|---|
Thread ridge type | Metric Coarse (Right-Hand Thread) | Application / function | General | Sales Unit | Low Quantity Available beginning with 1 pc. |
Surface Treatment (Details) | No | Hex nut standard | A Type | Shape details | Hex Nut |
Pitch P(mm) | 0.8 | Outer Diameter D(φ) | M5 | Thickness T(mm) | 4 |
Please check the type/dimensions/specifications of the part CBTN5 in the Hex Nuts - Titanium series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy