(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plunger - Knob Type, Flanged, IPFL Series. (IPFL-8-8)

Indexing Plunger - Knob Type, Flanged, IPFL Series. IPFL-8-8
  • Volume Discount

Pulling the knob and rotating it 90° locks the product with the center pin in a retracted state. Returning the knob to its original position releases the lock and the center pin returns to its original position. Flat head screw fixed type indexing plungers.

PDF

Part Number

Configured Part Number is shown.

IPFL-8-8

 
Part Number
IPFL-8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
1 Piece(s)Available

10 Days or more

10128844

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism Nose Lock Mounting Method Flange
Overall Length Short Body Material Zinc Die-Casting ZDC All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Please check the type/dimensions/specifications of the part IPFL-8-8 in the Indexing Plunger - Knob Type, Flanged, IPFL Series. series.

Products like this...

Part Number
IPFL-6-14
IPFL-6-6
IPFL-8-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
1 Piece(s)Available

10 Days or more

101014645
1 Piece(s)Available

10 Days or more

10106637
1 Piece(s)Available

10 Days or more

101218854

Additional Products in this Category

Tech Support