(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer - RW Series

Spherical Washer - RW Series
  • Volume Discount

[Product Specifications]
・Using this spherical washer provides stable tightening in cases when bolts and nuts are tightened to an angled surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RW-6
RW-8
RW-12
RW-16
RW-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thickness h+H1
(mm)
1 Piece(s)Available

8 Days or more

106.44.7
1 Piece(s)Available

8 Days or more

108.45.6
1 Piece(s)Available

8 Days or more

10137.1
1 Piece(s)Available

9 Days or more

10178.3
1 Piece(s)Available

9 Days or more

102110

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Spherical Washer Material Steel
Surface Treatment Black Oxide Coating Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel Steel S45C

Additional Products in this Category

Tech Support