(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With Straight Knurling, Stainless Steel.

Knobs - With Straight Knurling, Stainless Steel.
  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Tapped Round Hole Machining: Through

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TKN-4
TKN-4-SUS
TKN-5
TKN-5-SUS
TKN-6
TKN-6-SUS
TKN-8
TKN-8-SUS
TKN-10
TKN-10-SUS
TKS-4X6
TKS-4X10
TKS-4X10-SUS
TKS-4X16
TKS-4X16-SUS
TKS-5X10
TKS-5X10-SUS
TKS-5X15
TKS-5X15-SUS
TKS-5X20
TKS-5X20-SUS
TKS-6X15
TKS-6X15-SUS
TKS-6X20
TKS-6X20-SUS
TKS-6X25
TKS-6X25-SUS
TKS-6X30
TKS-6X30-SUS
TKS-8X20
TKS-8X20-SUS
TKS-8X25
TKS-8X25-SUS
TKS-8X30
TKS-8X30-SUS
TKS-10X25
TKS-10X25-SUS
TKS-10X30
TKS-10X30-SUS
TKS-10X40
TKS-10X40-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Knob Material Knob Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Knob Outer Diameter
(φ)
End Threaded Mounting Part Machining Knob Height
(mm)
Mounting Section Diameter (mm)
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating16-Through8.5M48.5
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo16-Through8.5M48.5
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating20-Through11.5M511.5
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo20-Through11.5M511.5
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating24-Through15M615
1 Piece(s)Available

8 Days or more

Female Screw (Stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo24-Through15M615
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating30-Through18M818
1 Piece(s)Available

8 Days or more

Female Screw (Stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo30-Through18M818
1 Piece(s)Available

10 Days or more

Female Screw (Stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating36-Through23M1023
1 Piece(s)Available

8 Days or more

Female Screw (Stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo36-Through23M1023
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating16No-8.5M46
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating16No-8.5M410
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo16No-8.5M410
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating16No-8.5M416
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo16No-8.5M416
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating20No-11.5M510
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo20No-11.5M510
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating20No-11.5M515
1 Piece(s)Available

8 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo20No-11.5M515
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating20No-11.5M520
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo20No-11.5M520
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating24No-15M615
1 Piece(s)Available

8 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo24No-15M615
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating24No-15M620
1 Piece(s)Available

8 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo24No-15M620
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating24No-15M625
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo24No-15M625
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating24No-15M630
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo24No-15M630
1 Piece(s)Available

17 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating30No-18M820
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo30No-18M820
1 Piece(s)Available

8 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating30No-18M825
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo30No-18M825
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating30No-18M830
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo30No-18M830
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating36No-23M1025
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo36No-23M1025
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating36No-23M1030
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo36No-23M1030
1 Piece(s)Available

10 Days or more

Male thread (stepped)[Steel] Steel SUM22Chrome Plating[Steel] Steel SUM22Chrome Plating36No-23M1040
1 Piece(s)Available

8 Days or more

Male thread (stepped)[Stainless Steel] 303 Stainless SteelNo[Stainless Steel] 303 Stainless SteelNo36No-23M1040

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Additional Function No
Side Machined Knurling Set Screw Flat Machining No

Additional Products in this Category

Tech Support