(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Screw diameters from M3 to M24 available; select the size you need.
Part Number
Configured Part Number is shown.
BP-3-L
Type | Screw (flathead groove) | Ball Material | Steel ball 52100 Steel | Body Material | Steel SUM22L |
---|---|---|---|---|---|
Thread-Locking Adhesive | No | Main Body Surface Treatment | Black Oxide Coating | Ball Surface Treatment | No |
Ball Heat Treatment | No |
Please check the type/dimensions/specifications of the part BP-3-L in the Ball Plungers (Light Load) BP-L, (Heavy Load) BP-H series.
Part Number |
---|
BP-12-L |
BP-16-H |
BP-16-L |
BP-4-L |
BP-5-H |
BP-5-L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy