(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band, Half Saddle (Part Numbers)

Saddle Band, Half Saddle
  • Volume Discount

[Features]
· Single fastener saddle band for use with SGP pipes.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10438-0018
A10438-0022
A10438-0037
A10438-0041
A10438-0056
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

10 Days or more

40 to Less than 5032A1 1/442.7
1 Piece(s)Available

10 Days or more

40 to Less than 5040A1 1/248.6
1 Piece(s)Available

10 Days or more

60 to Less than 7050A260.5
1 Piece(s)Available

20 Days or more

70 to Less than 8065A2 1/276.3
1 Piece(s)Available

14 Days or more

80 to Less than 9080A389.1

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type SGP Pipe Material Steel
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support