(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Piping Bracket with Vibration Proof Hard Hanging Lock (A10176-0012)

Hanging Piping Bracket with Vibration Proof Hard Hanging Lock A10176-0012
  • Volume Discount

[Features]
· Vibration-proof auxiliary hanging band for SGP pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

A10176-0012

 
Part Number
A10176-0012
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 3015A1/221.7

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10176-0012 in the Hanging Piping Bracket with Vibration Proof Hard Hanging Lock series.

Products like this...

Part Number
A10176-0027
A10176-0031
A10176-0046
A10176-0065
A10176-0070
A10176-0084
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 3020A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 4025A134
1 Piece(s)Available

11 Days or more

40~Less than 5032A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 5040A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 7050A260.5
1 Piece(s)Available

11 Days or more

70~Less than 8065A2 1/276.3

Additional Products in this Category

Tech Support