(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspend Piping Fitting - Aim (Colored Chromate Plating/Stainless Steel)

Suspend Piping Fitting - Aim (Colored Chromate Plating/Stainless Steel)
  • Volume Discount

[Features]
· Brackets to lower hanging bolts from the shaped steel.
· Fixed type.
· The hanging bolt diameter is only W3/8.
▪ Allowable static load/Pattern 1: 100 kg, Pattern 2: 150 kg, Pattern 3: Not applicable.
· Colored chromate plated finish (Hot dip galvanized finish available on demand).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10257-0012
A10261-0015
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Part Name
1 Piece(s)Available

8 Days or more

SteelColored Chromate Coating.Aim Main Body
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelNoStainless Aim Main Body

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Compatible Flange Thickness 1~25 The Diameter of Hanging Bolt W3/8
Qty.(piece) 1

Additional Products in this Category

Tech Support