(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hanging Piping Bracket with Hard Hanging Lock

Hanging Piping Bracket with Hard Hanging Lock
  • Volume Discount

Hinged hanging band for use with SGP pipes

[Features]
· Hinged hanging band for use with SGP pipes.
· Thick plating via “inclusion of A10140 hanging tongue.”
· For 200A or higher, a reinforcement plate is welded to the band ear element.
· The "lock" is separately packed.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

A10144-0076

 
Part Number
A10144-0076
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Main fit tube(or application tube)outside diameter(mm) 70~Less than 80 Material Steel
Applicable Pipe Type SGP Pipe Surface Treatment Electrolytic Zinc Plating Nominal Diameter (A) 65A
Nominal Diameter (B) 2 1/2 Compatible Pipe Outer Diameter(mm) 76.3 Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10144-0076 in the Hanging Piping Bracket with Hard Hanging Lock series.

Additional Products in this Category

Tech Support