(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspending Pipe Fixture AIM Reinforced Fixture H

Suspending Pipe Fixture AIM Reinforced Fixture H
  • Volume Discount

[Features]
· Fixture for preventing disconnection of an AIM.
· When an AIM is mounted on a steel H-beam, disconnecting is made less likely via application of a force in the horizontal direction.
· Colored chromate plating finish

PDF

Part Number

Configured Part Number is shown.

A16388-0011

 
Part Number
A16388-0011
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Material Steel Surface Treatment Colored Chromate Coating.
Compatible Flange Thickness 7~12 Part Name Aim Reinforcing Bracket H Qty.(piece) 1

Please check the type/dimensions/specifications of the part A16388-0011 in the Suspending Pipe Fixture AIM Reinforced Fixture H series.

Additional Products in this Category

Tech Support