(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band Thickness Saddle Bolt Hole (Electro Zinc Plated/Stainless Steel)

Saddle Band Thickness Saddle Bolt Hole (Electro Zinc Plated/Stainless Steel)
  • Volume Discount

Saddle band for SGP pipe and the stainless steel pipe

[Features]
· Saddle band for SGP pipe.
· Bolt-fixture type with large holes.
· Can be installed on frames.
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10432-0014
A10432-0029
A10432-0033
A10432-0048
A10432-0052
A10432-0067
A10432-0071
A10432-0086
A10432-0103
A10454-0011
A10454-0026
A10454-0045
A10454-0050
A10454-0064
A10454-0079
A10454-0083
A10454-0098
A10454-0115
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

10 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

8 Days or more

70 to Less than 80[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

8 Days or more

80 to Less than 90[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

8 Days or more

100 to Less than 200[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

11 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo15A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40Stainless Steel PipeStainless SteelNo25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70Stainless Steel PipeStainless SteelNo50A260.5
1 Piece(s)Available

11 Days or more

70 to Less than 80Stainless Steel PipeStainless SteelNo65A2 1/276.3
1 Piece(s)Available

11 Days or more

80 to Less than 90Stainless Steel PipeStainless SteelNo80A389.1
1 Piece(s)Available

11 Days or more

100 to Less than 200Stainless Steel PipeStainless SteelNo100A4114.3

Loading...

  1. 1

Basic Information

Types Saddle band Qty.(piece) 1

Additional Products in this Category

Tech Support