(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Header Block - Compression Fittings, Mounting Plates, CB Series (CB-203)

Part Number

Configured Part Number is shown.

CB-203

 
Part Number
CB-203
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Full length A
(mm)
1 Piece(s)Available

8 Days or more

10Left/Right Port Independent123

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Header Block Material Brass
Surface Treatment No Thread Types R Thread Size 1 3/8

Please check the type/dimensions/specifications of the part CB-203 in the Header Block - Compression Fittings, Mounting Plates, CB Series series.

Products like this...

Part Number
CB-203A
CB-403
CB-603
CB-803
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Full length A
(mm)
1 Piece(s)Available

13 Days or more

10Left/Right Port Consolidated123
1 Piece(s)Available

13 Days or more

10Left/Right Port Independent211
1 Piece(s)Available

13 Days or more

10Left/Right Port Independent299
1 Piece(s)Available

13 Days or more

10Left/Right Port Independent387

Additional Products in this Category

Tech Support