(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five, H Type, Union Tee

Touch Connector Five, H Type, Union Tee
  • Volume Discount

[Features]
· Touch Connect FIVE H type utilizes an all-metal main body that is resistant to weld spatter.
· Metallic spatter cap protects the release ring and guide from weld spatter and also acts as the release ring.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HB-6-00UT
HB-8-00UT
HB-10-00UT
HB-12-00UT
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

13 Days or more

8
1 Piece(s)Available

13 Days or more

10
1 Piece(s)Available

13 Days or more

12

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum) Fitting Type Union with same diameter
Union, Equal Dia. Union Tees Operating Temperature -5::60

Additional Products in this Category

Tech Support