(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Union Elbow

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Union Elbow
  • Volume Discount

No copper-based metal used. Also optimal for low-concentration ozone measures.

[Features]
· Perfect when additional strength is required and used in a corrosive atmosphere.
· Metal body uses special stainless steel with corrosion resistance equivalent to SUS303 (Cr19 – 21%, Mo1.5 – 2.5% stainless).
· Copper-based metal is not used.
· HNBR has been utilized in the sealing rubber material as part of efforts to reduce ozone concentrations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPV4
SPV6
SPV8
SPV10
SPV12
SPV16
Part NumberMinimum order quantityVolume DiscountDays to Ship Union, Equal Dia. Tube Size 1
(φ)
1 Piece(s)Available

14 Days or more

-4
1 Piece(s)Available

15 Days or more

Union Elbows6
1 Piece(s)Available

15 Days or more

Union Elbows8
1 Piece(s)Available

8 Days or more

Union Elbows10
1 Piece(s)Available

13 Days or more

Union Elbows12
1 Piece(s)Available

15 Days or more

Union Elbows16

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Operating Temperature 0::60

Additional Products in this Category

Tech Support