(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series - Union Tee - EUT-C1

Chemifit C1 Series - Union Tee - EUT-C1
  • Volume Discount

The EUT-C1 union tee is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUT1/2-C1
EUT1/4-C1
EUT3/8-C1
EUT3-C1
EUT4-C1
EUT6-C1
EUT8-C1
EUT10-C1
EUT12-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
1 Piece(s)Available

12 Days or more

12.71/2
1 Piece(s)Available

7 Days or more

6.351/4
1 Piece(s)Available

7 Days or more

9.5253/8
1 Piece(s)Available

16 Days or more

3-
1 Piece(s)Available

16 Days or more

4-
1 Piece(s)Available

7 Days or more

6-
1 Piece(s)Available

7 Days or more

8-
1 Piece(s)Available

16 Days or more

10-
1 Piece(s)Available

7 Days or more

12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support