(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Touch Connector FUJI H Type Union Tee

Touch Connector FUJI H Type Union Tee
  • Volume Discount

Union tee with a sturdy metal exterior ideal for environments where sparks are generated.

[Features]
· All-metal types and resin body types available.
· All-metal types feature excellent strength under tough conditions, while resin body types are lightweight.
· Pipes connected to different machines can be identified easily when indicator rings (sold separately) are attached.
· Rotation lock ring prevents rotation stoppage of tubing.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
· The body and screw elements of elbows and branch tees can rotate.
· *Not a rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6-00UT-H
8-00UT-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

13 Days or more

8

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Zinc Alloy Seal Material NBR (Nitrile Rubber)
Thread Portion Material No Thread Part Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature -5::60

Additional Products in this Category

Tech Support