(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, SS/WS Series (Part Numbers)

Tubing - Polyurethane, Coil, SS/WS Series
  • Volume Discount

A high-repulsion spiral hose that prevents sagging.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS804-50
SS806-50
SS808-50
WS804
WS804GR
WS804Y
WS806
WS806GR
WS806Y
WS808
WS808GR
WS808Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Operating Range
(mm)
Fitting Plating Blow Gun
1 Piece(s)Available

9 Days or more

Gray2450With Fitting PlatingPresence
1 Piece(s)Available

13 Days or more

Gray3650With Fitting PlatingPresence
1 Piece(s)Available

8 Days or more

Gray4750With Fitting PlatingPresence
1 Piece(s)Available

13 Days or more

Gray2450With Fitting PlatingNo
1 Piece(s)Available

18 Days or more

Gray2450NoNo
1 Piece(s)Available

8 Days or more

Yellow2450NoNo
1 Piece(s)Available

13 Days or more

Gray3650With Fitting PlatingNo
1 Piece(s)Available

13 Days or more

Gray3650NoNo
1 Piece(s)Available

8 Days or more

Yellow3650NoNo
1 Piece(s)Available

13 Days or more

Gray4750With Fitting PlatingNo
1 Piece(s)Available

13 Days or more

Gray4750NoNo
1 Piece(s)Available

8 Days or more

Yellow4750NoNo

Loading...

  1. 1

Basic Information

Type Spiral Material Urethane O.D. [Distinction] ~8
Applicable Fluid Compressed Air O.D.(Ø) 8 I.D. [Distinction] ~5
I.D.(Ø) 5 Number of Bores(per piece) 1 Material, Urethane Polyurethane
Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support