(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC SD-C Earth

TAC SD-C Earth

[Features]
· Grounding wire (copper) included, with excellent antistatic effect.
Transparency enables checks of transported items.

PDF

Part Number

Configured Part Number is shown.

Part Number
22109-25-[1-50/1]
22109-32-[1-50/1]
22109-38-[1-50/1]
22109-50-[1-50/1]
22109-65-[1-50/1]
22109-75-[1-50/1]
22109-90-[1-20/1]
22109-100-[1-20/1]
22109-125-[1-20/1]
22109-150-[1-20/1]
22109-200-[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

13 Days or more

1033.72524010.51 ~ 50
1 Piece(s)

13 Days or more

1041.8323401 1/40.451 ~ 50
1 Piece(s)

13 Days or more

1048383501 1/20.41 ~ 50
1 Piece(s)

13 Days or more

1063.55050020.41 ~ 50
1 Piece(s)

13 Days or more

1076.8656002 1/20.41 ~ 50
1 Piece(s)

13 Days or more

1089.87577530.41 ~ 50
1 Piece(s)

13 Days or more

10102.89010653 1/20.301 ~ 20
1 Piece(s)

13 Days or more

10118100115040.301 ~ 20
1 Piece(s)

13 Days or more

10143125160050.251 ~ 20
1 Piece(s)

13 Days or more

10171.0150187560.201 ~ 20
1 Piece(s)

13 Days or more

10226.5200300080.201 ~ 10

Loading...

  1. 1

Basic Information

Applicable Fluid Powder Mounting Metal Pieces(Fittings etc.,) No Hose Material Oil Resistant Flexible/Rigid PVC
Color Transparency Properties Antistatic Performance / Transparency / Vacuum Use Temperature Range, Suction(℃) -10~50
Operating Temperature Range, Delivery Discharge(℃) -10~50

Additional Products in this Category

Tech Support