(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Super Mini CE00 Type Socket HS Type (Part Numbers)

Micro Super Mini CE00 Type Socket HS Type
  • Volume Discount

Connectable by simply inserting the plug into the socket. Made from stainless steel (SUS), this fitting is optimally suited for use in physics, chemistry, and medical instruments and equipment.

[Features]
· The pipes can be connected by a single action by simply pushing the plug into the socket.
· The socket has a built-in automatic valve, which has excellent pressure resistance for use in a wide range of applications.
· The brass socket is finished in electroless nickel plating making it resistant to corrosion with excellent durability.
· The stainless steel socket is optimally suited for physics, chemistry, and medical instruments and equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
CE-00-HLS-6X4
CE-00-HLS-6X4-VT-20
CE-00-HNS-6X4
CE-00-HNS-6X4-VT-20
CE-00-HS-4X2.5
CE-00-HS-4X2.5-VT-20
CE-00-HS-6X4
CE-00-HS-6X4-VT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Seal Material Types of connection parts Operating Temperature Range
(℃)
Connection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber[For Hose Mounting] Hose nipple L type-20~80462.2
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber[For Hose Mounting] Hose nipple L type-15~180462.2
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber[For Hose Mounting] For Panel Fitting-20~80464.5
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber[For Hose Mounting] For Panel Fitting-15~180464.5
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber[For Hose Mounting] Hose nipple-20~802.542
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber[For Hose Mounting] Hose nipple-15~1802.542
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber[For Hose Mounting] Hose nipple-20~80464.5
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber[For Hose Mounting] Hose nipple-15~180464.5

Loading...

  1. 1

Basic Information

Types Standard Applicable Fluids Air Plug (Male) / Socket (Female) Socket (female)
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Industrial Machinery / Physics and chemistry equipments / Medical Equipment Operating Pressure Range(MPa) 0::0.98

Additional Products in this Category

Tech Support