(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Floor Band Dip T-Band (for Copper Tube) (Part Numbers)

Floor Band Dip T-Band (for Copper Tube)
  • Volume Discount

[Features]
· Lantern-type hanging band for floating copper tubes.
· Flexible PVC coating type.
· Can be used for horizontal and vertical pipes.
· Room-temperature heat resistance 80°C.
· Use screws to stabilize.
· Made of SUS430.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10535-0011
A10535-0050
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
Dimension H
(mm)
1 Piece(s)Available

15 Days or more

10~Less than 2015A15.8835
1 Piece(s)Available

15 Days or more

20~Less than 3020A22.2250

Loading...

  1. 1

Basic Information

Types Floor Band Material 430 Stainless Steel Applicable Pipe Type Copper Pipe
Surface Treatment Plasticized Polyvinyl Chloride Coating Qty.(piece) 1

Additional Products in this Category

Tech Support