(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate with Floor Band Set Floor Nuts (Electro Zinc Plated/Stainless Steel)

Plate with Floor Band Set Floor Nuts (Electro Zinc Plated/Stainless Steel)
  • Volume Discount

[Features]
· Level adjustment band for drainage pipe (SGP/VP).
· All screws are replaceable.
· A13576: electrogalvanized finish.
· A15956: made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A13576-0018
A13576-0022
A13576-0037
A13576-0041
A13576-0056
A13576-0075
A13576-0080
A13576-0094
A13576-0107
A13576-0111
A13576-0126
A13576-0145
A13576-0150
A13576-0164
A13576-0179
A13576-0183
A13576-0198
A13576-0215
A15956-0016
A15956-0035
A15956-0054
A15956-0069
A15956-0073
A15956-0088
A15956-0092
A15956-0110
A15956-0124
A15956-0139
A15956-0143
A15956-0158
A15956-0162
A15956-0177
A15956-0181
A15956-0196
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Length H
(mm)
Level Range
(mm)
1 Piece(s)Available

11 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A48.612033~110
1 Piece(s)Available

8 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A60.512039~110
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A76.312047~110
1 Piece(s)Available

11 Days or more

80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A89.112053~110
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A114.312062~110
1 Piece(s)Available

8 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A48.615033~140
1 Piece(s)Available

8 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A60.515039~140
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A76.315047~140
1 Piece(s)Available

8 Days or more

80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A89.115053~140
1 Piece(s)Available

8 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A114.315062~140
1 Piece(s)Available

8 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A21.712020~110
1 Piece(s)Available

8 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A27.212020~110
1 Piece(s)Available

8 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A3412025~110
1 Piece(s)Available

8 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A42.712030~110
1 Piece(s)Available

11 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A21.715020~140
1 Piece(s)Available

11 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A27.215020~140
1 Piece(s)Available

8 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A3415025~140
1 Piece(s)Available

11 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A42.715030~140
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A21.712020~110
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A27.212020~110
1 Piece(s)Available

15 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A42.712030~110
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A48.612033~110
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A60.512039~110
1 Piece(s)Available

10 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A76.312047~110
1 Piece(s)Available

14 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo80A89.112053~110
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A21.715020~140
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A27.215020~140
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A3415025~140
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A42.715030~140
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A48.615033~140
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A60.515039~140
1 Piece(s)Available

10 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A76.315047~140
1 Piece(s)Available

10 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo80A89.115053~140
1 Piece(s)Available

10 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A114.315062~140

Loading...

  1. 1

Basic Information

Types Floor Band Applicable Pipe Type SGP/VP Tube Qty.(piece) 1

Additional Products in this Category

Tech Support