(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band, Simple Level Band

Floor Band, Simple Level Band
  • Volume Discount

[Features]
· Level adjustment band for drainage pipe of push type.
· To connect pipe simply push it (push until you hear a click sound).
· Made of highly corrosion-resistant hot dipped steel plate.
· There are also fire-resistant dual pipes.

Part Number

Configured Part Number is shown.

Part Number
A16995-0019
A16995-0023
A16995-0038
A16995-0057
A16995-0076
A16995-0112
A16995-0131
A16995-0146
A16995-0184
A16995-0343
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Size Overall width W
(mm)
Level Range
(mm)
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VU Tube50A-13513860~135
1 Piece(s)Available

15 Days or more

200~Less than 300[Vinyl Chloride Pipe] VU Tube50A-205138130~205
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VU Tube75A-15016875~150
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VU Tube100A-14519270~145
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VP Tube40A-12013845~120
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VP Tube50A-12013845~120
1 Piece(s)Available

15 Days or more

200~Less than 300[Vinyl Chloride Pipe] VP Tube50A-275138140~275
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VP Tube65A-13015453~128
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VP Tube75A-13516862~137
1 Piece(s)Available

11 Days or more

100~Less than 200[Vinyl Chloride Pipe] VP Tube100A-14519270~145

Loading...

  1. 1

Basic Information

Types Floor Band Material Steel Surface Treatment Highly corrosion resistant hot-dipped
Qty.(piece) 1

Additional Products in this Category

Tech Support