(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Lifting Pipe Fittings with Assembled TN Lifting Tank (Part Numbers)

Lifting Pipe Fittings with Assembled TN Lifting Tank
  • Volume Discount

[Features]
· Assembly type suspending band for fire-proof two-layer pipes (FDP).
▪ Set products with "no A10167 assembly TN lifting tank" for "A10312 lifting tank".
· Enables changing of outer diameter of applicable pipes in three levels.
· Zinc Electroplated Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10169-0018
A10169-0022
A10169-0037
A10169-0041
A10169-0056
A10169-0075
A10169-0080
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

15 Days or more

60~Less than 704061・63・65
1 Piece(s)Available

15 Days or more

70~Less than 805073・75・77
1 Piece(s)Available

15 Days or more

90~Less than 1006589・91・93
1 Piece(s)Available

15 Days or more

100~Less than 20075102・104・106
1 Piece(s)Available

15 Days or more

100~Less than 200100129・131・133
1 Piece(s)Available

15 Days or more

100~Less than 200125155・158・161
1 Piece(s)Available

15 Days or more

100~Less than 200150182・185・188

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Fire Resistant Dual Pipes
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support