(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

U-Shaped Metal Fitting Fixed U-Shaped (1 Type) Iron (Part Numbers)

U-Shaped Metal Fitting Fixed U-Shaped (1 Type) Iron
  • Volume Discount

[Features]
· Mounting bracket for thermal expansion points on SGP pipes.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10612-0012
A10612-0027
A10612-0031
A10612-0046
A10612-0065
A10612-0070
A10612-0099
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20~Less than 3020A27.2
1 Piece(s)Available

8 Days or more

30~Less than 4025A34
1 Piece(s)Available

11 Days or more

40~Less than 5032A42.7
1 Piece(s)Available

8 Days or more

40~Less than 5040A48.6
1 Piece(s)Available

8 Days or more

60~Less than 7050A60.5
1 Piece(s)Available

11 Days or more

70~Less than 8065A76.3
1 Piece(s)Available

14 Days or more

100~Less than 200100A114.3

Loading...

  1. 1

Basic Information

Types Fixed U Letter Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support