(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting T Foot (Electro Galvanizing/Hot Dip Plating)

Vertical Pipe Fitting T Foot (Electro Galvanizing/Hot Dip Plating)
  • Volume Discount

[Features]
· Mounting leg for mounting band.
· Plate-pressed type.
· Use A pins, screws, etc. for fixture.
· Can be used on SGP pipes with maximum dimension of 100 A.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

Part Number
A10367-0014
A10367-0029
A10367-0033
A10367-0048
A10367-0052
A10367-0067
A10367-0071
A10367-0086
A11214-0010
A11214-0024
A11214-0039
A11214-0043
A11214-0058
A11214-0062
A11214-0077
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment Length H
(mm)
1 Piece(s)Available

8 Days or more

[Zinc Plating] Electrolytic Zinc Plating50
1 Piece(s)Available

8 Days or more

[Zinc Plating] Electrolytic Zinc Plating60
1 Piece(s)Available

10 Days or more

[Zinc Plating] Electrolytic Zinc Plating70
1 Piece(s)Available

8 Days or more

[Zinc Plating] Electrolytic Zinc Plating80
1 Piece(s)Available

8 Days or more

[Zinc Plating] Electrolytic Zinc Plating100
1 Piece(s)Available

8 Days or more

[Zinc Plating] Electrolytic Zinc Plating120
1 Piece(s)Available

12 Days or more

[Zinc Plating] Electrolytic Zinc Plating150
1 Piece(s)Available

10 Days or more

[Zinc Plating] Electrolytic Zinc Plating200
1 Piece(s)Available

9 Days or more

[Zinc Plating] Hot zinc plating (dip plating)70
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)50
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)60
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)80
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)100
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)120
1 Piece(s)Available

13 Days or more

[Zinc Plating] Hot zinc plating (dip plating)150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment Length H
(mm)

Loading...

  1. 1

Basic Information

Types Related Components Material Steel Width(mm) 25
Qty.(piece) 1

Additional Products in this Category

Tech Support