(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting / Mounting Leg with Assembly-Type Stainless Steel Band BN

Vertical Pipe Fitting / Mounting Leg with Assembly-Type Stainless Steel Band BN
  • Volume Discount

•Material: 304 Stainless Steel
•Type: Vertical band
•Compatible Pipe Type: Stainless Steel Pipe

Part Number

Configured Part Number is shown.

Part Number
N-010212-25A
N-010212-32A
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Outer Diameter
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
1 Piece(s)Available

11 Days or more

30~Less than 4025A34.0
1 Piece(s)Available

11 Days or more

40~Less than 5032A42.7

Loading...

  1. 1

Basic Information

Types Vertical band Material 304 Stainless Steel Applicable Pipe Type Stainless Steel Pipe
Surface Treatment No

Additional Products in this Category

Tech Support