(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band CL Thickness Saddle

Saddle Band CL Thickness Saddle
  • Volume Discount

Saddle band for the outer surface coated steel pipe

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10441-0013
A10441-0028
A10441-0032
A10441-0047
A10441-0051
A10441-0066
A10441-0085
A10441-0102
A10441-0117
A10441-0121
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20 to Less than 3015A1/225.7
1 Piece(s)Available

12 Days or more

30 to Less than 4020A3/431.2
1 Piece(s)Available

8 Days or more

30 to Less than 4025A137.6
1 Piece(s)Available

8 Days or more

40 to Less than 5032A1 1/446.3
1 Piece(s)Available

8 Days or more

50 to Less than 6040A1 1/252.2
1 Piece(s)Available

15 Days or more

60 to Less than 7050A264.1
1 Piece(s)Available

15 Days or more

70 to Less than 8065A2 1/279.9
1 Piece(s)Available

8 Days or more

100 to Less than 200100A4118.3
1 Piece(s)Available

15 Days or more

100 to Less than 200125A5143.8
1 Piece(s)Available

13 Days or more

100 to Less than 200150A6170.2

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Coating Steel Pipe Material Steel
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support