(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No Valve Type NSP Type Plug NPF Type (Part Numbers)

No Valve Type NSP Type Plug NPF Type
  • Volume Discount

Since the pressure loss is small, coupler is optimal for the piping of high viscosity fluids, as well as powders, steam, grease, and chemicals.

[Features]
· Both socket and plug use the two-way opening type coupling that does not have a valve mechanism.
· Since the pressure loss is extremely small, it is ideal for piping high viscosity fluids as well as powders, water, steam, grease, and chemicals.
· Male threaded types (M), female threaded types (F), and hose nipple types (H) available.
· The items with lock mechanisms are made-to-order.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1NPF-BSBM
1NPF-SUS
2NPF-BSBM
2NPF-SUS
3NPF-BSBM
3NPF-SUS
4NPF-BSBM
4NPF-SUS
6NPF-BSBM
6NPF-SUS
8NPF-BSBM
8NPF-SUS
10NPF-BSBM
10NPF-SUS
12NPF-BSBM
12NPF-SUS
16NPF-BSBM
16NPF-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.9Rc1/816
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~7.4Rc1/816
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.9Rc1/433
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~7.4Rc1/433
1 Piece(s)Available

13 Days or more

-[Brass] Brass (BSBM)~4.9Rc3/879
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~7.4Rc3/879
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.9Rc1/2133
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~7.4Rc1/2133
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~2.9Rc3/4227
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.4Rc3/4227
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~2.9Rc1491
1 Piece(s)Available

13 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.4Rc1491
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)~2.0Rc1 1/4804
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.9Rc1 1/4804
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)~2.0Rc1 1/21134
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.9Rc1 1/21134
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)~1.5Rc21963
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.0Rc21963

Loading...

  1. 1

Basic Information

Types Standard Seal Material No Applicable Fluids Water / Air / Water Vapor / Oil / Powder
Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening type Types of connection parts Female Threaded
Operating Environment/Applications Standard / Vacuum / Physics and chemistry equipments / Foods・Beverage Equipment

Additional Products in this Category

Tech Support