(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Spiral Tapping Tool, E-Sert

Inserts - Spiral Tapping Tool, E-Sert
  • Volume Discount

•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Operating Environment: Manufacturing Equipment
•Material: Steel
•Screw Type: Metric (coarse) Thread

Part Number

Configured Part Number is shown.

Part Number
EST-M3X0.5
EST-M4X0.7
EST-M5X0.8
EST-M6X1.0
EST-M8X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter (Inserted) M
(mm)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8

Loading...

  1. 1

Basic Information

Category Tool Material Iron Screw Type Metric Coarse Thread
Operating Environment Manufacturing Equipment Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support