(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Super Mini CA00 Type Socket MS Type for General Industrial Use (Part Numbers)

Micro Super Mini CA00 Type Socket MS Type for General Industrial Use
  • Volume Discount

Can be connected simply by inserting the plug into the socket. The main body is made from brass and is chrome plated for superior corrosion resistance.

[Features]
· One-touch operation involves simply pushing a plug into a socket for air piping connections.
· The main body, made of chrome-plated brass, is resistant to corrosion and very durable.
· Supports a wide range of applications with an automatic valve featuring excellent pressure resistance built into the socket.
· We also manufacture all stainless types for semiconductor-related equipment, scientific equipment, medical devices, etc.
· We design and manufacture products for panel equipment and special purposes.
· Utilized in a variety of different fields.

PDF

Part Number

Configured Part Number is shown.

CA-00-MS-M5

 
Part Number
CA-00-MS-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass (BSBM) Seal Material Nitrile Rubber
Applicable Fluids Air Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Threaded Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::0.98 Type of Connection Thread T M5 Minimum Sectional Area(mm2) 4.9

Please check the type/dimensions/specifications of the part CA-00-MS-M5 in the Micro Super Mini CA00 Type Socket MS Type for General Industrial Use series.

Additional Products in this Category

Tech Support