(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Oil Resistance V.S.-C Type (for Oil Resistance)

Hose for Oil Resistance V.S.-C Type (for Oil Resistance)

The inner and outer faces are flat with excellent flexibility. The design uses a special oil-resistant blend and is ideal for conveying oils. Used for both suction and delivery.

Part Number

Configured Part Number is shown.

VS-C-O-025-[1-50/1]

Part Number
VS-C-O-025-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

30 Days or more

1 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Oil(Mineral Oil) / Ink, Paint Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Allowable Pressure (Normal Temperature)(MPa) ::0.490 Color Black O.D.(Ø) 32
Nominal Designation (or Nominal Diameter ) / mm(φ) 25 Properties Standard / Oil Resistance / Flexibility / Vacuum Operating Temperature Range(℃) -10::50
Allowable Bending Radius(mm) 240 Nominal Diameter / Inch(φ) 1 I.D.(mm) 25.4

Additional Products in this Category

Tech Support