(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose Super Tom Flex Hose

Industrial Hose Super Tom Flex Hose
  • Volume Discount

An easy-to-cut hose that uses resin hard wire reinforcement to withstand negative pressure.

[Features]
· Hose cuts smoothly.
· Difficult to crush.
· Inner and outer surfaces are very smooth and extremely oil resistant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TP-9
TP-12
TP-15
TP-19
TP-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

8 Days or more

~0.8159-5~703640
1 Piece(s)Available

8 Days or more

~0.51812-5~704860
1 Piece(s)Available

8 Days or more

~0.52215-5~706060
1 Piece(s)Available

8 Days or more

~0.42619-5~707650
1 Piece(s)Available

8 Days or more

~0.43325-5~6010020

Loading...

  1. 1

Basic Information

Fluid Water / Oil Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Transparent Blue Properties Pressure Resistance / Oil Resistance / Transparency / Flexibility / Crush Strength / Vacuum Uses Fuel Oil Not Applicable

Additional Products in this Category

Tech Support