(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General - Blade Hose V.S.-A Type

General - Blade Hose V.S.-A Type

[Features]
· Extremely flexible due to its corrugated outer surface (with smooth internal surface).
· Full transparency allows for easy checking of the internal fluids.

Part Number

Configured Part Number is shown.

VS-A-060-[1-50/1]

Part Number
VS-A-060-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

38 Days or more

1 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Allowable Pressure (Normal Temperature)(MPa) ::0.25 Color Natural Transparency O.D.(Ø) 69.7
Nominal Designation (or Nominal Diameter ) / mm(φ) 60 Properties Standard / Transparency / Vacuum Operating Temperature Range(℃) -10::50
Allowable Bending Radius(mm) 165 I.D.(mm) 60.5

Additional Products in this Category

Tech Support