(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Insulated, Home Ventilation, DC Series

Duct Hose - Insulated, Home Ventilation, DC Series

[Features]
· This duct hose is for ventilation of highly insulated, airtight houses.
· High thermal insulation effect prevents condensation.
· Lightweight and flexible. Smaller outer case, compared to glass wool ducts. Easy to cut. Great workability.
· Single and double types available.

Part Number

Configured Part Number is shown.

DC-CH-S-100-[1-20/1]

Part Number
DC-CH-S-100-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

16 Days or more

1 ~ 20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) + Polypropylene Properties Standard Cutting Service Usage Presence
Color White O.D.(φ) 118.0 I.D.(φ) 100.3
Applicable Fluid Air Operating Temperature Range(℃) -20::60 Maximum Allowable Pressure (Normal Temperature)(MPa) 0.004
Allowable Bending Radius(mm) 300 Nominal diameter mm (inch) 100(4)

Additional Products in this Category

Tech Support