(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Conductive fixed/rotating plate, WJ/WK series. (Part Numbers)

Casters - Conductive fixed/rotating plate, WJ/WK series.
  • Volume Discount

Conductive casters, static electricity prevention, fixed/rotating plate, WJ/WK series for medium loads, with single/double rotation stop. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

Part Number
WJ-75RBE
WJ-75RBE-WS
WJ-100RBE
WJ-100RBE-S
WJ-100RBE-WS
WJ-130RBE
WJ-130RBE-S
WJ-130RBE-WS
WJ-150RBE
WJ-150RBE-S
WJ-150RBE-WS
WJ-200RBE
WJ-200RBE-S
WJ-200RBE-WS
WJ-250RBE
WJ-250RBE-WS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

12 Days or more

No35.01~80.0068.6100636382827532
1 Piece(s)Available

12 Days or more

With Double Stopper (Rotation + Turning)35.01~80.0068.6100636382827532
1 Piece(s)Available

8 Days or more

No80.01~140.00981447171959510035
1 Piece(s)Available

12 Days or more

With Rotation Stopper80.01~140.00981447171959510035
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)80.01~140.00981447171959510035
1 Piece(s)Available

8 Days or more

No140.01~220.00147177808010810813038
1 Piece(s)Available

12 Days or more

With Rotation Stopper140.01~220.00147177808010810813038
1 Piece(s)Available

12 Days or more

With Double Stopper (Rotation + Turning)140.01~220.00147177808010810813038
1 Piece(s)Available

12 Days or more

No140.01~220.00156.8198909012012015045
1 Piece(s)Available

12 Days or more

With Rotation Stopper140.01~220.00156.8198909012012015045
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)140.01~220.00156.8198909012012015045
1 Piece(s)Available

12 Days or more

No140.01~220.0019625011211214014020045
1 Piece(s)Available

12 Days or more

With Rotation Stopper140.01~220.0019625011211214014020045
1 Piece(s)Available

12 Days or more

With Double Stopper (Rotation + Turning)140.01~220.0019625011211214014020045
1 Piece(s)Available

12 Days or more

No220.01~320.00264.630512512516016025050
1 Piece(s)Available

12 Days or more

With Double Stopper (Rotation + Turning)220.01~320.00264.630512512516016025050

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Conductive Rubber
Wheel Characteristics Abrasion Resistance / Cold Resistance / Antistatic Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Bearing Available

Additional Products in this Category

Tech Support