(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Steel turntable, rotation stop, SJ series (light/medium loads). (Part Numbers)

Casters - Steel turntable, rotation stop, SJ series (light/medium loads).
  • Volume Discount

Casters with steel swivel plate, rotation stop, SJ series, for light/medium loads, permissible loads from 49 to 156.8daN. Wide range of configurable dimensions.

Part Number
SJ-65N
SJ-65N-S
SJ-65R
SJ-65R-S
SJ-65U
SJ-65U-S
SJ-65UB
SJ-65UWB-S
SJ-75N
SJ-75N-S
SJ-75R
SJ-75R-S
SJ-75U
SJ-75U-S
SJ-75UB
SJ-75UB-S
SJ-100N
SJ-100N-S
SJ-100NB
SJ-100NB-S
SJ-100R
SJ-100R-S
SJ-100RB
SJ-100RB-S
SJ-100UB
SJ-100UB-S
SJ-125NB
SJ-125NB-S
SJ-125R
SJ-125R-S
SJ-125RB
SJ-125RB-S
SJ-125UB
SJ-125UB-S
SJ-150NB
SJ-150NB-S
SJ-150R
SJ-150R-S
SJ-150RB
SJ-150RB-S
SJ-150UB
SJ-150UB-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

No35.01~80.0068.685[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270586525No
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.685[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270586525No
1 Piece(s)Available

11 Days or more

No35.01~80.004985[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525No
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.004985[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525No
1 Piece(s)Available

11 Days or more

No35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525No
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525No
1 Piece(s)Available

11 Days or more

No35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270586525Available
1 Piece(s)Available

11 Days or more

No35.01~80.0078.493[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525No
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0078.493[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525No
1 Piece(s)Available

8 Days or more

No35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525No
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525No
1 Piece(s)Available

8 Days or more

No35.01~80.0078.493UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525No
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0078.493UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525No
1 Piece(s)Available

8 Days or more

No35.01~80.0078.493UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0078.493UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525Available
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

12 Days or more

No80.01~140.00117.6132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance68(71)68(71)909010032Available
1 Piece(s)Available

8 Days or more

No80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

8 Days or more

With Rotation Stopper80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)909010032Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper80.01~140.00117.6132UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

No140.01~220.00147168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00147168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

8 Days or more

No140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210212538No
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210212538No
1 Piece(s)Available

8 Days or more

No140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

11 Days or more

No140.01~220.00147168UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper140.01~220.00147168UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210212538Available
1 Piece(s)Available

11 Days or more

No140.01~220.00156.8190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance75(80)75(80)10210215038Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00156.8190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance75(80)75(80)10210215038Available
1 Piece(s)Available

8 Days or more

No140.01~220.00156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210215038No
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210215038No
1 Piece(s)Available

8 Days or more

No140.01~220.00156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210215040Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper140.01~220.00156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210215040Available
1 Piece(s)Available

11 Days or more

No140.01~220.00156.8190UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210215038Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper140.01~220.00156.8190UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210215038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Additional Products in this Category

Tech Support