(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Compact MC nylon with steel swivel plate and accessories, JW, MCB/JW series (Heavy load).

Casters - Compact MC nylon with steel swivel plate and accessories, JW, MCB/JW series (Heavy load).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number
MCBJW50
MCBJW65
MCBJW75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00156.868543670545030
1 Piece(s)Available

8 Days or more

10220.01~320.0029492717190906540
1 Piece(s)Available

8 Days or more

10320.01~485.00392106717190907540

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole

Additional Products in this Category

Tech Support