(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With Threaded Stud Mount, Double Nylon Caster, TY75N Series (Black Color).

Casters - With Threaded Stud Mount, Double Nylon Caster, TY75N Series (Black Color).
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TY75N see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TY75N3
TY75N3S
TY75N12
TY75N12S
TY75N16
TY75N16S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Thread Diameter Nd
1 Piece(s)Available

12 Days or more

-No StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

-With Rotation StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

-No StopperM12X1.75
1 Piece(s)Available

8 Days or more

-With Rotation StopperM12X1.75
1 Piece(s)Available

8 Days or more

10No Stopper[M16] M16X2.0
1 Piece(s)Available

17 Days or more

-With Rotation Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 140.01~220.00 Allowable Load (Effective Load)(daN) 166.6
Mounting Height H(mm) 84.5 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 75 Wheel Width W(mm) 64
Turning Radius C(mm) 20 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support