(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black/White Fitting Variable Diameter Street Elbow (Part Numbers)

Black/White Fitting Variable Diameter Street Elbow
  • Volume Discount

Assembled black/white variable diameter street elbow made of blackheart malleable cast iron, suitable for water, oil, steam, air and gas piping.

Part Number

Configured Part Number is shown.

Part Number
RSL-20X15A-W
RSL-25X20A-W
RSL-32X25A-W
RSL-40X32A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter Connecting Shape Street Elbow
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No Color White

Additional Products in this Category

Tech Support