(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - Pipe Fittings, Female NPT to Male NPT, 316 Stainless Steel, Class 3000

Elbow - Pipe Fittings, Female NPT to Male NPT, 316 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications when using Street Elbow pipe fittings. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3309316 stainless steelclass 3000street elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3311316 stainless steelclass 3000street elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3312316 stainless steelclass 3000street elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3313316 stainless steelclass 3000street elbowelbow1"fnpt x mnpt1" npt female1" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3309
ZUSA-PF-3311
ZUSA-PF-3312
ZUSA-PF-3313
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Street Elbow
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support