(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Elbow Fitting with Screw-in

Stainless Steel Elbow Fitting with Screw-in
  • Volume Discount

A stainless steel elbow screw fitting from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Stainless steel.
· For use with water or air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PL-6A
PL-8A
PL-10A
PL-15A
PL-20A
PL-25A
PL-32A
PL-40A
PL-50A
PL-65A
PL-80A
PLM-6A
PLM-8A
PLM-10A
PLM-15A
PLM-20A
PLM-25A
PLM-32A
PLM-40A
PLM-50A
PLZ-6A
PLZ-8A
PLZ-10A
PLZ-15A
PLZ-20A
PLZ-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/8B(6A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

13 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2B(50A)
1 Piece(s)Available

11 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

11 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1B(25A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast2B(50A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/4B(8A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1B(25A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support