(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings Coat Fittings Socket with Resin Coating (Part Numbers)

Pipe Fittings Coat Fittings Socket with Resin Coating
  • Volume Discount

A pipe fitting coat socket with resin coating, an epoxy-resin baked finish on the interior, and a thread treated against rust.

Part Number

Configured Part Number is shown.

Part Number
S-15A-C
S-20A-C
S-25A-C
S-40A-C
S-65A-C
S-100A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support