(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Cap, Female NPT, 316 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant - Cap, Female NPT, 316 Stainless Steel

Steel Cap Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-4735316 stainless steelinstrumentationhex capcap1/8"fnpt1/8" npt female6500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4736316 stainless steelinstrumentationhex capcap1/4"fnpt1/4" npt female6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4737316 stainless steelinstrumentationhex capcap3/8"fnpt3/8" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4738316 stainless steelinstrumentationhex capcap1/2"fnpt1/2" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4735
ZUSA-PF-4736
ZUSA-PF-4737
ZUSA-PF-4738
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Female
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support